??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0410 Support Extension, for straight clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Support Extension for straight clamps, slotted, with adjustable counter piece
Bill of material
23185.0410 Support Extension, for straight clamp
BESTNR
Ref. No.
23185.0410
D1
Thread
M10
L
39 mm
D2
30 mm
D3
Thread
M5
D4
44 mm
H1
8 mm
H2
mm
Enter value for H2
mm
cm
inch
ft
A
10 mm
B
30 mm
K
30 mm
SPANN
For clamps D1
13
G
Weight
140 g
Embedded user actions